??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23271.0003 eccentric clamp
HELP_VARIABLE
Company
Halder
Description
EH 23271. - Eccentric clamp
Bill of material
23271.0003 eccentric clamp
BESTNR
Ref. No.
23271.0003
D1
Thread
M3
D2
6.7 mm
L1
6 mm
L2
2 mm
S1
3.5 mm
S2
2.9 mm
S3
2.2 mm
L1X
L1
3 mm
L2X
L2
3.0 mm
L3X
L3
3.2 mm
SW
2.0 mm
SPANN
Clamping force max.
0.05 kN
AM
Tightening torque max.
1.0 Nm
G
Weight
0.57 g
Embedded user actions